??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO 18A-LAA-UZG-20-2
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO 18A-LAA-UZG-20-2
VERF
Availability
Available
BC
Order code
BFO000R
TC
Artikelbezeichnung
BFO 18A-LAA-UZG-20-2
PX
Product view
45814_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = M5, standard, Reference base unit = BFB M18M-011-P-S4, Fiber type material = Glass, Cable length L = 2 m, Material jacket = PUR, Range = 200 mm, Ambient temperature = -20...85 °C, Active surface, fibers = Bundle Ø 1.0 mm, Active surface, fiber arrangement = Homogeneous bundle, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.